카탈로그: CHANTO AIR HYDRAULICS
생성됨: 14.07.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CHANTO AIR HYDRAULICS
AKGR50X50
CHANTO AIR HYDRAULICS
Pneumatic Cylinder/Air Cylinders
Other Cylinders
AK-Clamp Cylinder
AKG Series
Powered by
CAD모델 선택
{chanto/pneumatic_cylinder_air_cylinders/other_cylinders/ak/akg/akg_asmtab.prj},{NB=AKGR50X50(0)},{IDNR=},{SERIES=AKG},{WM=R},{CW=},{BORE=50},{STROKE=50},{ACC=},{REEDSWITCH=},{SWITCHQUANTITY=},{POS=0},{PPATH=assemblies/akg_asmtpl.prj},{IA=59.5},{IB=55},{IC=60},{N=49},{S=44},{W=5.5},{Z=91},{ZZ=203}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
AKG - Clamp cylinder
Bill of material
AKGR50X50
Series
AKG
With magnet
R
Clevis width
Nil : 16.5mm
B : 19.5mm
Nil : 16.5mm
B : 19.5mm
mm
Bore
50
50
mm
Stroke
50
75
100
125
150
50
75
100
125
150
mm
Accessories
Blank:None
Single knuckle joint (with M6 holes)
Double knuckle joint (without M6 holes)
Double knuckle joint (with M6 holes)
Blank:None
Single knuckle joint (with M6 holes)
Double knuckle joint (without M6 holes)
Double knuckle joint (with M6 holes)
Reed switch
Blank:Without reed switch
CS-22
CS-11N
CS-11P
Blank:Without reed switch
CS-22
CS-11N
CS-11P
Switch quantity
Blank:Without reed switch
Blank:Without reed switch
Position
IA
59.5
59.5
mm
IB
55
55
mm
IC
60
60
mm
N
49
49
mm
S
44
44
mm
W
5.5
5.5
mm
Z
91
91
mm
ZZ
203
203
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성