??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1129 - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S1129NIK00
Identnummer
1129
Code
CI0S1129NIK00
Series
1129
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
86.0 mm
Mounting options
Load for standard door 210x90
25.0 kg
Reversibility range
28-31 mm
Height
100.0 mm
Depth
18.0 mm
Lenght
22.0 mm
Weight
260.0 g
Material
Galvanized or painted zamak
Long description
1129 is the smallest in Ceam range and the less invasive on the market. Made entirely of zamak, symmetrical and only 18mm deep, 1129 is a unique hinge for ductility.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
CE marked
Fire regulations
n.d.
Fire resistance
n.d.
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Previews
3D
Dimension
2D
Download CAD models