??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Integral Studded Polymer Vee Wheel - DualVee Guide Wheel
Bill of material
SWIC0P
Part number
Stud Style
Wheel Size
Radial Load
lbf
Axial Load
lbf
Material
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
0.000 Inch
Concentric Stud Thread
Eccentric Stud Thread
H
Inch
I
Inch
Weight
g
Temperature Range
-4° to +248° Degrees F
Previews
3D
Dimension
2D
Download CAD models