??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 49577 - Phil flat head machine screws 100 degrees, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 49577 3605246 phil flat head machine screw 100 degrees 0.112x0.25
Identification
3605246
BNNORM1
ASME B18.6.3
Material
Stainless Steel
Quality
18-8
Surface
Plain Finish
Nominal Size or Basic Screw Diameter
#4 英寸
Thread Type
.112-40 UNC-2A
Length
0.250 英寸
Grip Length
0.074 英寸
Thread Length
0.176 英寸
Size Description
.112-40 x 0.25 Standard Body
Head Diameter - Max.
0.212 英寸
Head Diameter - Min.
0.188 英寸
Head Height - Ref.
0.049 英寸
Recess Diameter - Ref.
0.110 英寸
Recess Depth - Ref.
0.070 英寸
Recess width - Ref.
0.018 英寸
Driver Size
1
Recess Penetration Gaging Depth - Max.
0.071 英寸
Recess Penetration Gaging Depth - Min.
0.055 英寸
Protrusion Above Gaging Diameter - Max.
0.025 英寸
Protrusion Above Gaging Diameter - Min.
0.016 英寸
Gaging Diameter
0.167 英寸
预览
3D
尺寸标注
2D
下载CAD模型