??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22242 - Dust caps
Bill of material
3690885
Order number
Article No.
Size
xx
Size
xx
Height
0.50 mm
Diameter outside
mm
Unit weight
g
Material Sealing insert
PE-LD
Color
Colorless
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
90 °C
Customs Tariff Number
39269097
Werkstoff
Previews
3D
Boyut
2D
CAD modeli indir