??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22131 - Sealing rings forconnecting thread
Bill of material
3692464
Order number
Article No.
Size
xx
Height
2 mm
Diameter outside
mm
Diameter inside
mm
Unit weight
g
Material sealing ring
PE-LD
Color
Transparent
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
90 °C
Customs Tariff Number
39269097
Material
Previews
3D
Wymiar
2D
Pobierz modele CAD