??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22130 - Sealing rings forconnecting thread
Bill of material
3692454
Order number
Article No.
Size
xx
Height
1 mm
Diameter outside
mm
Diameter inside
mm
Unit weight
g
Material sealing ring
CR
Color
Black
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Customs Tariff Number
40169300
Material
미리보기
3D
치수도
2D
CAD모델 다운로드