??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22123 - Sealing inserts forchamfered flat cables
Bill of material
3692341
Order number
Article No.
Size
xx
Cutout
mm
Height
mm
Diameter outside
mm
Unit weight
g
Material sealing ring
TPE/TPS
Color
Black
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Customs Tariff Number
39269097
Material
Previews
3D
Boyut
2D
CAD modeli indir