??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22118 - Sealing rings for cable glands
Bill of material
3692170
Order number
Article No.
Size
xx
Height
mm
Diameter outside
mm
Diameter inside
mm
Unit weight
g
Material sealing ring
FKM
Color
Green
Packaging Unit
PCS
Temperature range
-20 °C
Temperature range
200 °C
Customs Tariff Number
40169300
Material
Previews
3D
Dimenze
2D
Stáhnout CAD model