??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22116 - Dust caps
Bill of material
3692151
Order number
Article No.
Size
xx
Size
xx
Height
mm
Diameter outside
mm
Unit weight
g
Material Sealing insert
PE-LD
Color
Colorless
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
90 °C
Customs Tariff Number
39269097
Werkstoff
Previews
3D
Wymiar
2D
Pobierz modele CAD