??
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Bordignon
Description
ATAR - Warning Plate
Bill of material
ATAR EN
Length
120 mm
Height
70 mm
Fixing holes diameter
3.2 mm
WARNING!
VALThis tool is equipped with Nitrogen gas springs charged at a max pressure of 150-200 Bar (depending on the model). Use only N2for charging. Protect from shocks, warming up and contaminants. Carefully read the use instructions on our catalog (www.bordignon.com)
Предварительные просмотры
3D
2D
Загрузка CAD-моделей