EFQ-325-3EM
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Square Extruded Body
Powered by
CAD모델 선택
{bimba/pneumatic_actuators/metric/compact/square_extruded_body/efq_asmtab.prj},{NB=EFQ-325-3EM},{BORE=32mm (32)},{BORE1=32},{STROKE=5},{STROKEVAL=[5:100/1]},{STROKEABMAX=160},{PO=},{BU=},{MTNT=},{EE=},{EEL=0},{MATR=},{SEALS=},{A=7.1 (0.28)},{B=57.7 (2.27)},{C=10.4 (0.41)},{D=NPT 1/8},{E=16.0 (0.63)},{F=7.0 (0.28)},{H=34.0 (1.34)},{I=18.5 (0.73)},{J=9.0 (0.35)},{K=7.0 (0.28)},{L=5.5 (0.22)},{M=45.0 (1.77)},{N=14.0 (0.56)},{O=49.5 (1.95)},{P=60.0 (2.36)},{Q=17.7 (0.70)},{R=5/16-24},{S=12.7 (0.50)},{T=31.5 (1.24)},{W=1/4-20},{X=17.0 (0.67)},{Y=10.0 (0.39)},{PPATH=efp_efq_asmtpl.prj},{STRK2D=0},{X2D=2}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
IMI Bimba Products
Description
EFQ - Bimba EFQ Multi Force Cylinder
Bill of material
EFQ-325-3EM
Part No.
EFQ-325-3EM
EFQ-325-3EM
Bore Size
32mm [32]
32mm [32]
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
Port Orifice
Standard Port Orifice
Full Flow Port Orifice [F]
Standard Port Orifice
Full Flow Port Orifice [F]
Bumper Option
Without Bumpers
With Bumpers [B]
Without Bumpers
With Bumpers [B]
Rod End Style
Standard Female 5/16-24
Male Rod End (fine thread) 5/16-24 [MT]
No Thread [NT]
Standard Female 5/16-24
Male Rod End (fine thread) 5/16-24 [MT]
No Thread [NT]
Rod Extension
Without Extra Rod Extension
Extra Rod Extension [EE]
Without Extra Rod Extension
Extra Rod Extension [EE]
Rod Extension
0
0
mm
Retaining Ring Material
Standard
Stainless Steel [C]
Standard
Stainless Steel [C]
Operating Temperature
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
A
7.1 (0.28)
7.1 (0.28)
mm (INCH)
B
57.7 (2.27)
57.7 (2.27)
mm (INCH)
C
10.4 (0.41)
10.4 (0.41)
mm (INCH)
D
NPT 1/8
NPT 1/8
E
16.0 (0.63)
16.0 (0.63)
mm (INCH)
F
7.0 (0.28)
7.0 (0.28)
mm (INCH)
H
34.0 (1.34)
34.0 (1.34)
mm (INCH)
I
18.5 (0.73)
18.5 (0.73)
mm (INCH)
J
9.0 (0.35)
9.0 (0.35)
mm (INCH)
K
7.0 (0.28)
7.0 (0.28)
mm (INCH)
L
5.5 (0.22)
5.5 (0.22)
mm (INCH)
M
45.0 (1.77)
45.0 (1.77)
mm (INCH)
N
14.0 (0.56)
14.0 (0.56)
mm (INCH)
O
49.5 (1.95)
49.5 (1.95)
mm (INCH)
P
60.0 (2.36)
60.0 (2.36)
mm (INCH)
Q
17.7 (0.70)
17.7 (0.70)
mm (INCH)
R
5/16-24
5/16-24
S
12.7 (0.50)
12.7 (0.50)
mm (INCH)
T
31.5 (1.24)
31.5 (1.24)
mm (INCH)
W
1/4-20
1/4-20
X
17.0 (0.67)
17.0 (0.67)
mm (INCH)
Y
10.0 (0.39)
10.0 (0.39)
mm (INCH)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성