EFT-325
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Square Extruded Body
Powered by
CAD모델 선택
{bimba/pneumatic_actuators/metric/compact/square_extruded_body/ef2_asmtab.prj},{NB=EFT-325},{BORE1=32},{STROKEMIN=5},{STROKEMAX1=113},{STROKEMAX2=106},{EELMAX1=113},{EELMAX2=200},{AS=0.275},{AD=0.349},{BS=0.910},{BD=1.200},{BMS=1.300},{BMD=1.590},{CS=0.413},{DNDM=9.7280},{DNDME=0.4050},{DDP=0.3475},{E1E=0.630},{F1E=0.280},{H1E=1.338},{IE1=0.734},{J1E=0.359},{K1E=0.285},{L1E=0.216},{M1E=1.7716},{N1E=0.548},{O1E=1.9486},{P1E=2.362},{Q1E=0.698},{S1=0.3280},{UE=1.7300},{VE=1.76},{XE=1.350},{Z1=0.203},{Z2=0.184},{D1=1.3855},{D2=1.3380},{D3=1.2945},{A1=0.2460},{D4=0.0860},{A2S=0.1610},{A2D=0.457},{A3S=0.4960},{D5=1.3260},{A4=0.1310},{TNDM=6.0000},{TNDME=0.2500},{WNDM=6.0000},{STROKE=5},{TYPE=},{MNT=},{CU=},{MPS=},{PO=},{TP=},{BU=},{RGS=},{EE=},{EEL=0.0},{MATR=},{SEALS=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
IMI Bimba Products
Description
EFT, EFDT - Bimba EF2 Cylinders
Bill of material
EFT-325
Part No.
EFT-325
EFT-325
Bore Size
32
32
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
Type
Single End Rod [EFT]
Double End Rod [EFDT]
Single End Rod [EFT]
Double End Rod [EFDT]
Mounting Style
Standard Counterbored Body
Threaded Front & Rear [3]
Rear Clevis [6]
Rear Clevis Rotated 90° [6N]
Standard Counterbored Body
Threaded Front & Rear [3]
Rear Clevis [6]
Rear Clevis Rotated 90° [6N]
Inch/Metric Thread Style
Metric
Inch [E]
Metric
Inch [E]
Magnetic Position Sensing
Without Magnetic Piston
With Magnetic Piston [M]
Without Magnetic Piston
With Magnetic Piston [M]
Port Orifice
Standard Port Orifice
Full Flow Port Orifice [F]
Standard Port Orifice
Full Flow Port Orifice [F]
Tooling Plate Style
Standard Clearence Holes & Threads
Blank Plate for Custom Mouting [P]
Standard Clearence Holes & Threads
Blank Plate for Custom Mouting [P]
Bumper Option
Without Bumper
With Bumpers [B]
Without Bumper
With Bumpers [B]
Rear Guide Shaft Extension
N/A
N/A
Rod Extension
Without Extra Rod Extension
Extra Rod Extension [EE]
Without Extra Rod Extension
Extra Rod Extension [EE]
Rod Extension
0.0
0.0
mm
Retaining Ring Material
Standard
Stainless Steel [C]
Standard
Stainless Steel [C]
Operating Temperature
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
A
7.1 (0.28)
7.1 (0.28)
mm (INCH)
B
23.1 (0.91)
23.1 (0.91)
mm (INCH)
C
10.4 (0.41)
10.4 (0.41)
mm (INCH)
D
G 1/8
G 1/8
F
7.1 (0.28)
7.1 (0.28)
mm (INCH)
H
34 (1.34)
34 (1.34)
mm (INCH)
I
18.5 (0.73)
18.5 (0.73)
mm (INCH)
J
9.1 (0.36)
9.1 (0.36)
mm (INCH)
K
7.4 (0.29)
7.4 (0.29)
mm (INCH)
L
5.6 (0.22)
5.6 (0.22)
mm (INCH)
M
45 (1.77)
45 (1.77)
mm (INCH)
N
14 (0.55)
14 (0.55)
mm (INCH)
O
49.5 (1.95)
49.5 (1.95)
mm (INCH)
P
59.9 (2.36)
59.9 (2.36)
mm (INCH)
Q
17.8 (0.7)
17.8 (0.7)
mm (INCH)
S
8.3 (0.33)
8.3 (0.33)
mm (INCH)
T
38.6 (1.52)
38.6 (1.52)
mm (INCH)
U
43.9 (1.73)
43.9 (1.73)
mm (INCH)
V
0
mm (INCH)
W
30.0 (1.18)
30.0 (1.18)
mm (INCH)
X
34.3 (1.35)
34.3 (1.35)
mm (INCH)
Y
M4x0.7
M4x0.7
Z
5.2 (0.2)
5.2 (0.2)
mm (INCH)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성