TAS-MX0-3.25x0.125
IMI Bimba Products
Hydraulic Actuators
Inch
Heavy Duty
NFPA
Powered by
CAD모델 선택
{bimba/hydraulic_actuators/inch/heavy_duty/nfpa/tas_asmtab.prj},{NB=TAS-MX0-3.25x0.125},{BORE=3.25},{MT4MIN1=0.875},{BORE1=325},{LB=4.250},{LD=4.750},{E=3.750},{EE=0.500},{F=0.625},{G=1.750},{J=1.250},{K=0.375},{R=2.766},{P=2.750},{BB=1.3750},{FH=0.625},{FR=0.625},{ECB=0.000},{CB=1.250},{CW=0.625},{KNUT=0.375},{BD=2.000},{MP1L=1.250},{MP2L=1.875},{EL=0.875},{LL=1.250},{FF=0.625},{STYLE=},{STROKE=0.125},{MOUNT=MX0},{RE=KK1},{MA=},{RED=},{OS=1},{PT=0.8400},{OPH=1},{OPC=5},{HCT=},{CLH=0},{AS=},{ASL=0.000},{CCT=},{CCL=0},{AA=},{AL=0.000},{AAD=},{ALD=0.000},{CC=},{CL=0.000},{CCD=},{CLD=0.000},{XI=0.000},{CS=},{AO=},{BP=},{MRS=},{NR=},{S=},{SSR=},{SSC=},{ST=},{STL=0.000},{WF=},{WFD=},{REE=},{CBB=},{RC=},{EB=},{PP=},{FEC=},{WP=},{SBR=},{PPSB=},{ACA=},{ACH=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
TAS Series: Heavy Duty Steel Cylinders
Bill of material
TAS-MX0-3.25x0.125
Part No.
TAS-MX0-3.25x0.125
TAS-MX0-3.25x0.125
Accessories Part No.
(NO ACCESSORIES)
Style
Single Rod
Double Rod
Single Rod
Double Rod
Bore
3.25
3.25
인치
Stroke
인치
Mounts
MX0 No Mount (1.50”- 8.00” Bore)
MP1 Rear Pivot Clevis (1.50”- 8.00” Bore)
MP1C Cast Iron Rear Pivot Clevis (1.50”- 6.00” Bore)
MP2 Rear Pivot Clevis (1.50”- 6.00” Bore)
MP4 Detachable Rear Pivot Eye (1.50”- 6.00” Bore)
MT1 Front Trunnion (1.50”- 8.00” Bore)
MT2 Rear Trunnion (1.50”- 8.00” Bore)
MX1 Extended Tie Rods - Head & Cap (1.50”- 8.00” Bore)
MX2 Extended Tie Rods - Cap (1.50”- 8.00” Bore)
MX3 Extended Tie Rods - Head (1.50”- 8.00” Bore)
MF1 Front Flange (1.50”- 6.00” Bore)
MF2 Rear Flange (1.50”- 6.00” Bore)
MS1 Front & Rear End Angle (1.50”- 8.00” Bore)
MS2 Side Lug (1.50”- 8.00” Bore)
MS4 Bottom Tapped Holes (1.50”- 8.00” Bore)
SB Spherical Bearing Cap Pivot (1.50”- 8.00” Bore)
MX0 No Mount (1.50”- 8.00” Bore)
MP1 Rear Pivot Clevis (1.50”- 8.00” Bore)
MP1C Cast Iron Rear Pivot Clevis (1.50”- 6.00” Bore)
MP2 Rear Pivot Clevis (1.50”- 6.00” Bore)
MP4 Detachable Rear Pivot Eye (1.50”- 6.00” Bore)
MT1 Front Trunnion (1.50”- 8.00” Bore)
MT2 Rear Trunnion (1.50”- 8.00” Bore)
MX1 Extended Tie Rods - Head & Cap (1.50”- 8.00” Bore)
MX2 Extended Tie Rods - Cap (1.50”- 8.00” Bore)
MX3 Extended Tie Rods - Head (1.50”- 8.00” Bore)
MF1 Front Flange (1.50”- 6.00” Bore)
MF2 Rear Flange (1.50”- 6.00” Bore)
MS1 Front & Rear End Angle (1.50”- 8.00” Bore)
MS2 Side Lug (1.50”- 8.00” Bore)
MS4 Bottom Tapped Holes (1.50”- 8.00” Bore)
SB Spherical Bearing Cap Pivot (1.50”- 8.00” Bore)
Rod End
KK1 (Small Male Thread)
KK2 (Large Male Thread)
KK3 (Female Thread)
KK3S (Studded Piston Rod)
KK4 (Full Dia. Male Thread)
KK5 (Plain End)
KK10 (Rod Coupler End)
KK1 (Small Male Thread)
KK2 (Large Male Thread)
KK3 (Female Thread)
KK3S (Studded Piston Rod)
KK4 (Full Dia. Male Thread)
KK5 (Plain End)
KK10 (Rod Coupler End)
Micro-Adjust
N/A
N/A
Rod End - Double Rod
N/A
N/A
Oversize Rod
Standard Rod
OS (Oversize Rod)
Standard Rod
OS (Oversize Rod)
인치
Port Type
1/2" NPTF
1/8" NPTF
1/4" NPTF
3/8" NPTF
#4SAE
#6SAE
1/8" BSPT
1/4" BSPT
3/8" BSPT
1/2" BSPT
1/8" BSPP
1/4" BSPP
3/8" BSPP
1/2" BSPP
1/2" NPTF
1/8" NPTF
1/4" NPTF
3/8" NPTF
#4SAE
#6SAE
1/8" BSPT
1/4" BSPT
3/8" BSPT
1/2" BSPT
1/8" BSPP
1/4" BSPP
3/8" BSPP
1/2" BSPP
Port Head Location
1 (Std)
2
3
4
1 (Std)
2
3
4
Port Cap Location
5 (Std)
6
7
8
9
5 (Std)
6
7
8
9
Head Cushions Type
N/A
N/A
Head Cushions Locations
0
0
Adjustable Stroke
Without Adjustable Stroke (Retract)
AS (Adjustable Stroke (Retract))
Without Adjustable Stroke (Retract)
AS (Adjustable Stroke (Retract))
Adjustable Stroke Length
0.000
0.000
인치
Cap Cushions location
N/A
N/A
Cap Cushions Locations
0
0
Extended Piston Rod Thread
Standard Piston Rod Thread
A (Extended Piston Rod Thread)
Standard Piston Rod Thread
A (Extended Piston Rod Thread)
Extended Piston Rod Thread Length
0.000
0.000
인치
Extended Piston Rod Thread - Double Rod
N/A
N/A
Extended Piston Rod Thread Length - Double Rod
0.000
0.000
인치
Extended Piston Rod
Standard Piston Rod
C (With Extended Piston Rod)
Standard Piston Rod
C (With Extended Piston Rod)
Extended Piston Rod Length
0.000
0.000
인치
Extended Piston Rod - Double Rod
N/A
N/A
Extended Piston Rod Length - Double Rod
0.000
0.000
인치
XI
0.000
0.000
인치
Center Support
N/A
N/A
Air/Oil Piston
Without Air/Oil Piston
A/O (Air/Oil Piston)
Without Air/Oil Piston
A/O (Air/Oil Piston)
Bumper Options
None
B (.25" Urethane Bumper Both Ends)
BC (.25" Urethane Bumper Cap End Only)
BH (.25" Urethane Bumper Head End Only)
BP (Bumper Piston Seals)
None
B (.25" Urethane Bumper Both Ends)
BC (.25" Urethane Bumper Cap End Only)
BH (.25" Urethane Bumper Head End Only)
BP (Bumper Piston Seals)
Metallic Rod Scrappers
Without Metalic Rod Scrapper
MS (Metalic Rod Scrapper)
Without Metalic Rod Scrapper
MS (Metalic Rod Scrapper)
Non-Rotating Option
Without Non-Rotating Cylinders
NR (Non-Rotating Cylinders)
Without Non-Rotating Cylinders
NR (Non-Rotating Cylinders)
Seals
Standard Seals
LF (Low Friction Seals)
TH (400 PSI Hydraulic Non-shock)
VS (Fluorocarbon)
Standard Seals
LF (Low Friction Seals)
TH (400 PSI Hydraulic Non-shock)
VS (Fluorocarbon)
Stainless Steel Parts
Standard Parts
SSA (Stainless Steel Piston Rod ,Fasteners, Tie Rods & Nuts)
SSF (Stainless Steel Fasteners)
SSR (Stainless Steel Piston Rod)
SST (Stainless Steel Tie Rods and Nuts)
Standard Parts
SSA (Stainless Steel Piston Rod ,Fasteners, Tie Rods & Nuts)
SSF (Stainless Steel Fasteners)
SSR (Stainless Steel Piston Rod)
SST (Stainless Steel Tie Rods and Nuts)
Material Option for Cushion Needles
N/A
N/A
Stop Tube
Without Stop Tube
ST (Stop Tube)
Without Stop Tube
ST (Stop Tube)
Stop Tube Length
0.000
0.000
인치
Four Wrench Flats
Without Four Wrench Flats
4WF (with Four Wrench Flats)
Without Four Wrench Flats
4WF (with Four Wrench Flats)
Four Wrench Flats - Double
N/A
N/A
Rod Eye
Without Rod Eye
RE750 (front)
Without Rod Eye
RE750 (front)
Clevis Bracket
N/A
N/A
Rod Clevis
Without Rod Clevis
RC750 (front)
Without Rod Clevis
RC750 (front)
Eye Bracket
N/A
N/A
Pivot Pin
N/A
N/A
Flange End Coupler
N/A
N/A
Weld Plate
N/A
N/A
Spherical Bearing Rod Eye
N/A
N/A
Spherical Bearing Clevis Bracket Pivot Pin
N/A
N/A
AC Alignment Coupler
Without Alignment Coupler
AC750 (front)
Without Alignment Coupler
AC750 (front)
ACH Alignment Coupler
Without Alignment Coupler
ACH750 (front)
Without Alignment Coupler
ACH750 (front)
LB
4.250
4.250
인치
LD
4.750
4.750
인치
E
3.750
3.750
인치
A
1.125
1.125
인치
B
1.500
1.500
인치
C
0.500
0.500
인치
D
0.875
0.875
인치
AC
1.625
1.625
인치
AD
0.937
0.937
인치
AE
0.375
0.375
인치
AF
0.687
0.687
인치
EE
0.500
0.500
인치
F
0.625
0.625
인치
G
1.750
1.750
인치
J
1.250
1.250
인치
K
0.375
0.375
인치
KK
3/4-16
3/4-16
R
2.766
2.766
인치
V
0.250
0.250
인치
Y
2.375
2.375
인치
P
2.750
2.750
인치
ZB
6.000
6.000
인치
ZM
7.500
7.500
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성