??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0058-CKF
Bill of material
EPG300-0058-CKF
Part Number
EPG300-0058-CKF
Description
Industrial AC-DC Power Supply, Power 300W, Output 58VDC, 4.31A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, Screw Terminal
Power
300 W
Input
90-264 VAC
Output
58 VDC
Output Current
4,31 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.47 x 2.56 x 2.8 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit with Fan
Connector
Screw Terminal
Number of Outputs
1
Vout 1
58 VDC
lout 1
4,31 A
Market
Industrial
プレビュー
3D
2D
ダウンロード(CADデータ)