??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0701-411
Bill of material
147-0701-411
Part Number
147-0701-411
Description
2.4mm Bulkhead Jack, PCB End Launch, .062" Board Thickness
Product Type
Standard
Body Material
Brass
Body Plating
Gold
Termination Style
PCB Mount
Contact Plating
Gold
Termination Type
Solder
Series
2.4 mm
Body Style
Straight
Impedance
50 Ohm
Gender
Jack
Max Frequency
50 GHz
VSWR
1.5 Max
Предварительные просмотры
3D
2D
Загрузка CAD-моделей