??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
125_0701_221 - Cinch Connectivity Solutions
Bill of material
125-0701-221
Part Number
125-0701-221
Description
SMPM Male, PCB Surface Mount, 0.113" Height Connector, Full Detent
Termination Style
Receptacle
Termination Type
Solder
Gender
Plug
Max Frequency
65 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
PCB Surface Mount
预览
3D
2D
下载CAD模型