??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCHM37S6N5-18.0BN-HT1
Bill of material
DCHM37S6N5-18.0BN-HT1
Part Number
DCHM37S6N5-18.0BN-HT1
Description
High Temperature Micro-D Metal Shell Socket , 37 Positions, Female, Wire Leads, #26 AWG, 18" (457 mm), No Hardware
Termination Type
Wire Leads
Contact Gender
Female
Connector Type
Socket
Insulated, Stranded Wire (MIL-W-22759/33)
26 AWG
Current
3 A
Wire Color Coding
Color Coded per MIL-Std 681
Wire Length
18 (457) INCH (mm)
Number of Positions
37
Shell Material
Aluminum alloy
Shell Finish
Electroless Nickel
Contact Finish
Gold
Contact Material
Copper alloy
Contact Resistance
8 mΩ
Max Mating Cycles
500
Mounting Hardware
No Hardware
Insulation Material
High Temperature LCP
Contact Insertion Force
6 (170) oz (gm)
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp.
392 (200) °F (°C)
Contact Widthdrawal Force
0.5 (14) oz (gm)
Withstanding Voltage
600 VAC RMS @ sea level
미리보기
3D
2D
CAD모델 다운로드