??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDA31P6E5-18.0B
Bill of material
DCDA31P6E5-18.0B
Part Number
DCDA31P6E5-18.0B
Description
Cinch DURA-CON Micro-D economic and lightweight plastic shell connector, Plug, Positions 31, Insulated, #26 AWG, Stranded Wire, 18" (457 mm), Color Coded per MIL-Std 681, No Hardware
Connector Type
Plug
Number of Positions
31
Insulation Material
Polyester glass filled
Contact Gender
Male
Contact Material
Copper alloy
Contact Finish
Gold
Termination Type
Wire Leads
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
Wire Length
18 (457) INCH (mm)
Wire Color Coding
Color Coded per MIL-Std 681
Mounting Hardware
No Hardware
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp. ºF (ºC)
293 (135) °F (°C)
Current Rating
3 Amps
Withstanding Voltage
600 VAC RMS @ sea level VAC
Contact Resistance
8
Max Mating Cycles
500
Contact Insertion Force
6 (170) oz (gm)
Contact Withdrawal Force
0.5 (14) oz (gm)
预览
3D
2D
下载CAD模型