??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
BARCONTROL
Description
HDL - Pressure Switch, 10-320bar, max. 350bar
Bill of material
HDL-1-010.00-K-1-3-BAR010.00R
Device type
HDL
Body material
Fluid connection
Circuit Form
SI-Unit for Pressure
Desired Set Point / factory pre-set
adjustment range
bar
Set Point direction
Electrical connection
Cable length
m
SI-Unit for Cable length
Cable length
Piston with Sealing PTFE
Contacts
WITHOUT factory Pre-Set / Setting by customer
Customer can change factory pre-set set point
issued factory certificate 2.2
Customs Tariff Number
90262080
Certificate REACH
Yes
Certificate RoHS
Yes
Weight
100 g
PDF Datasheet
Datasheet
Previews
3D
Dimenze
2D
Stáhnout CAD model