dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BTL7-S501-M0025-A-S32
Balluff
Sensors
Micropulse Transducers
BTL Rod Style
Powered by
CAD모델 선택
{balluff/sensortechnik/micropulse/btl_stab/btl7_ssi_digital_asy.prj},{NB=BALLUFF BTL7-S501-M0025-A-S32(BTL7 StandardSpezialBTL-P-1013-4R01S5 SSI-SchnittstelleS32)},{VERS1=7},{DESCRIPT=MIN},{ASF=Spezial},{AUF1='1','1 = 1 μm','2','2 = 5 μm','3','3 = 10 μm','4','4 = 20 μm','5','5 = 40 μm','6','6 = 100 μm','7','7 = 2 μm','8','8 = 50 μm'},{AUF2='0','0 = 1 μm (Werkseinstellung)'},{AUF3='','-'},{VERSION=BTL7 Standard},{SW=S5 SSI-Schnittstelle},{COD=0},{SYS=1},{SYNC=},{NENN=25},{GT=A},{SA02=S},{SA=S32},{KN=},{POS=BTL-P-1013-4R},{AGS=},{SK=},{BR=},{AUS=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 SSI Digital
Bill of material
BALLUFF BTL7-S501-M0025-A-S32
Product identifier
BTL7-S501-M0025-A-S32
Version
BTL7 Standard
BTL7 USB-Configurable
BTL7 Standard
BTL7 USB-Configurable
Product view
45085_00
Interface
S5 SSI-Interface
S5 SSI-Interface
Coding
0 = 24 bits, binary, rising
1 = 24 bits, gray, rising
2 = 24 Bit, binary, falling
3 = 24 bits, gray, falling
6 = 25 bits, binary, rising
7 = 25 bits, gray, rising
8 = 25 bits, binary, falling
9 = 25 bits, gray, falling
A = 26 Bit, binary, rising
B = 26 bits, gray, rising
C = 26 bits, binary, falling
D = 26 bits, gray, falling
0 = 24 bits, binary, rising
1 = 24 bits, gray, rising
2 = 24 Bit, binary, falling
3 = 24 bits, gray, falling
6 = 25 bits, binary, rising
7 = 25 bits, gray, rising
8 = 25 bits, binary, falling
9 = 25 bits, gray, falling
A = 26 Bit, binary, rising
B = 26 bits, gray, rising
C = 26 bits, binary, falling
D = 26 bits, gray, falling
resolution of system
1 = 1 μm
2 = 5 μm
3 = 10 μm
4 = 20 μm
5 = 40 μm
6 = 100 μm
7 = 2 μm
8 = 50 μm
1 = 1 μm
2 = 5 μm
3 = 10 μm
4 = 20 μm
5 = 40 μm
6 = 100 μm
7 = 2 μm
8 = 50 μm
SSI interface with synchronization to clock
asynchronous operation
synchronous operation
asynchronous operation
synchronous operation
Standard nominal length
mm
값 입력 NENN
Standard nominal length
mm
cm
inch
ft
확인
Thread type
Type A, metric thread M18x1.5
Type A8, metric thread M18x1.5
Type B, Metric
Type B8, Metric
Type Y, UNF
Type Y8, UNF
Type Z, UNF
Type Z8, UNF
CD fixing thread M22x1.5, for O-ring
Type A, metric thread M18x1.5
Type A8, metric thread M18x1.5
Type B, Metric
Type B8, Metric
Type Y, UNF
Type Y8, UNF
Type Z, UNF
Type Z8, UNF
CD fixing thread M22x1.5, for O-ring
Connection type
Connector
Cable
Cable with connector
Connector
Cable
Cable with connector
Connection type
Connector S32
Connector S115
Connector S140
Connector S147
Connector S32
Connector S115
Connector S140
Connector S147
Contact insert
-
-
Position sensor
BTL-P-1013-4R
BTL-P-1013-4S
BTL-P-1012-4R
BTL-P-1014-2R
BTL-P-0814-GR-PAF
BTL-P-1013-4R
BTL-P-1013-4S
BTL-P-1012-4R
BTL-P-1014-2R
BTL-P-0814-GR-PAF
Output signals- voltage
-
-
Software/ Input-configuration
-
-
Baud rate
-
-
Output signal
-
-
A
0.000
mm
Thread
-
mm
Weight
0.4
Kg
Customs number
Description
CAE
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성