dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNS 816-B02-PA-12-602-11
Balluff
Sensors
Mechanical Sensors
Inductive Multiple Limit Switch
Powered by
CAD모델 선택
{balluff/sensortechnik/mechanische_sensoren/induktive_reihen/bns_3_602_11_asy.prj},{NB=BALLUFF BNS 816-B02-PA-12-602-11},{SA=02},{CS=PA},{T=12},{SV=},{SC2=12,'12 mm',16,'16 mm'},{SC3=12,'12 mm'},{SV2='', 'ohne Steckverbinder','-S90R','12-polig, rechts','-S90L','12-polig, links', '-S90S', '12-polig, rechts und links'},{SV3='', 'ohne Steckverbinder', '-S80R', '5-polig, rechts', '-S80L', '5-polig, links', '-S80S', '5-polig, rechts und links', '-S90R','12-polig, rechts','-S90L','12-polig, links', '-S90S', '12-polig, rechts und links'},{PPATH=bns_3_602_11_sbl.prj},{RENDER=Q_20161027_GB_BNS},{PV=KONFBNS360211},{W=MIN},{TRAFFIC=},{DESCRIPT=MIN},{DESCRIPTION_LONG=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Multiple Position Switches Series 602-11
Bill of material
BALLUFF BNS 816-B02-PA-12-602-11
Product identifier
BNS 816-B02-PA-12-602-11
Number of switching positions
2-fold
3-fold
4-fold
5-fold
6-fold
8-fold
10-fold
12-fold
14-fold
16-fold
2-fold
3-fold
4-fold
5-fold
6-fold
8-fold
10-fold
12-fold
14-fold
16-fold
Code for Switching element
BES 517-110
BES 517-108
BES 517-410
BES 517-421
BES 517-560-H
BES 517-561-H
BES 516-314-N
BES 517-110
BES 517-108
BES 517-410
BES 517-421
BES 517-560-H
BES 517-561-H
BES 516-314-N
Switch position spacing
12 mm
16 mm
12 mm
16 mm
Connector
without Connector
5-pole, right
5-pole, left
5-pole, rights and left
12-pole, right
12-pole, left
12-pole, rights and left
without Connector
5-pole, right
5-pole, left
5-pole, rights and left
12-pole, right
12-pole, left
12-pole, rights and left
H
70
mm
Weight
Kg
Customs number
Description
CAE
EPlan
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성