카탈로그: Bahr Modultechnik
생성됨: 12.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
DLZPVI12010005M25100425(Q=152)
Bahr Modultechnik
Positioning systems
Roller guide positioning systems DL
Powered by
CAD모델 선택
{bahr_modultechnik/1_positioning_systems/1_7_dl_roller/dlzpvi_asmtab.prj},{NB=DLZPVI12010005M25100425(Q=152)(0)},{TYP=DLZPVI 120},{BG=120},{Q=152},{HUB=200.0},{HUBST=0.0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=120},{C=78},{D=169.0},{G=82.5},{I=60},{K=79},{M=M6},{N=M5},{O=78},{P1=2},{P2=35.0},{P3=3.96},{R=11.5},{S=106},{T=40},{U=120},{M1=M6 x 8},{M11=6},{M12=8},{W=Wartungsbohrung},{XX=10},{GG=3.74},{G1=0.65},{ZR=5M25},{VH=130},{ZZ=26},{A1=57.0},{XA1=53},{B1=48.1},{TK=68},{C1=60},{F1=M5},{F11=5},{DPL=4},{YW=40.0},{YA=78},{YLMAX=21},{PPATH=assemblies/dlzpvi_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system DLZPVI 120, 160, 200 - Belt driven positioning systems
Bill of material
DLZPVI12010005M25100425(Q=152)
Type designation
DLZPVI 120
DLZPVI 120
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
Choice of guide body profile
with cover profile ✔
with cover profile
with cover profile
without cover profile
without cover profile
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 2
Version 2
Version 3
Version 3
Drive version
planetary gearbox ✔
planetary gearbox
planetary gearbox
angular planetary gearbox
angular planetary gearbox
without gearbox
without gearbox
Basic length
225
225
mm
Total length
425.0
425.0
mm
Order number
DLZPVI12010005M25100425(Q=152)
DLZPVI12010005M25100425(Q=152)
Datasheet
Product datasheet
Width
120
120
mm
Length
78
78
mm
Diameter
169.0
169.0
mm
Height
82.5
82.5
mm
Height
60
60
mm
Height
79
79
mm
for
M6
M6
for
M5
M5
Height
78
78
mm
Length
2
2
mm
Length
35.0
35.0
mm
Height
11.5
11.5
mm
Distance
106
106
mm
Length
40
40
Length
120
120
mm
Length
142.00
142.00
mm
Basic weight without gearbox
3.74
3.74
kg
Weight per 100 mm
0.65
0.65
kg
Belt
5M25
5M25
Feed per turn
130
130
mm/U
Number of teeth
26
26
Length
57.0
57.0
mm
Distance
48.1
48.1
mm
Distance
68
68
mm
Diameter
60
60
mm
Thread
M5
M5
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성