카탈로그: Bahr Modultechnik
생성됨: 12.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
ELZZ80400007100770
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD모델 선택
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elzz_asmtab.prj},{NB=ELZZ80400007100770(200,0,194)},{TYP=ELZZ 80},{BG=80},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=117},{C=100},{D=68},{E=40},{F=60},{G=10.5},{H=30.5},{J=110},{K=121},{MM=M6},{N=M10},{P=90},{T=M8},{TT=8},{U=22.5},{V=45},{W=51},{X=39},{Y=38},{GG=12.8},{G1=1.00},{ZR=8M12},{VH=192},{ZZ=24},{S1=18 h6 x 45},{S2=14 h6 x 35},{R1=6x6x40},{R2=5x5x28},{DPL=12},{BGLS=80},{CVF=8},{PPATH=assemblies/elzz_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system ELZZ 60, 60S, 80, 80S, 100, 125 (Belt drive) - Belt driven positioning systems
Bill of material
ELZZ80400007100770
Type designation
ELZZ 80
ELZZ 80
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Version 4
Version 4
Version 5
Version 5
Version 6
Version 6
Version 7
Version 7
Basic length
570
570
mm
Order number
ELZZ80400007100770
ELZZ80400007100770
Datasheet
Product datasheet
Total length
770.000
770.000
mm
Width
170
170
mm
Distance
117
117
mm
Width
100
100
mm
Diameter
68
68
mm
Distance
40
40
mm
Distance
60
60
mm
Height
10.5
10.5
mm
Height
30.5
30.5
mm
Height
110
110
mm
Height
121
121
mm
for
M6
M6
Thread
M10
M10
Length
90
90
mm
Thread
M8
M8
Distance
22.5
22.5
mm
Distance
45
45
mm
Height
51
51
mm
Height
39
39
mm
Length
38
38
mm
Basic weight
12.8
12.8
kg
Weight per 100 mm
1.00
1.00
kg
Belt
8M12
8M12
Feed per turn
192
192
mm/U
Number of teeth
24
24
Standard-shaft (Ø x length)
18 h6 x 45
18 h6 x 45
Shaft one size smaller (Ø x length)
14 h6 x 35
14 h6 x 35
Key (Standard-shaft)
6x6x40
6x6x40
Key (Shaft one size smaller)
5x5x28
5x5x28
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성