카탈로그: Bahr Modultechnik
생성됨: 12.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
ELVZ80100004100575
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD모델 선택
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elvz_asmtab.prj},{NB=ELVZ80100004100575(200,-100,194)},{TYP=ELVZ 80},{BG=80},{Q=194},{HUB=200},{HUBST=-100},{RA=1},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=117},{C=102},{D=80},{E=40},{F=88},{G=10.5},{H=30.5},{J=70.0},{K=121},{MM=M6},{NN=M10},{OO=M10},{P=90},{T=8.5},{U=38},{V=47},{W=18},{X=40},{Y=50},{Z=M8},{ZG=8},{GG=10.0},{G1=1.00},{ZR=5M25},{VH=110},{ZZ=22},{S=18 h6 x 45},{R=6x6x40},{DPL=12},{BGLS=80},{CVF=8},{PPATH=assemblies/elvz_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system ELVZ 60, 60S, 80, 80S, 100, 125 (Internal belt drive) - Belt driven positioning systems
Bill of material
ELVZ80100004100575
Type designation
ELVZ 80
ELVZ 80
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
Belt Connection
Belt connection right ✔
Belt connection right
Belt connection right
Belt connection left
Belt connection left
Belt connection right - Two carriages moving in opposite directions
Belt connection right - Two carriages moving in opposite directions
Belt connection left - Two carriages moving in opposite directions
Belt connection left - Two carriages moving in opposite directions
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Version 4
Version 4
Version 5
Version 5
Version 6
Version 6
Version 7
Version 7
Version 8
Version 8
Version 9
Version 9
Basic length
375
375
mm
Order number
ELVZ80100004100575
ELVZ80100004100575
Datasheet
Product datasheet
Total length
575.000
575.000
mm
Width
170
170
mm
Distance
117
117
mm
Width
102
102
mm
Diameter
80
80
mm
Distance
40
40
mm
Distance
88
88
mm
Height
10.5
10.5
mm
Height
30.5
30.5
mm
Height
70.0
70.0
mm
Height
121
121
mm
for
M6
M6
for
M10
M10
for
M10
M10
Length
90
90
mm
Diameter
8.5
8.5
mm
Distance
38
38
mm
Diameter
47
47
mm
standard shaft
18
18
mm
Distance
40
40
mm
Distance
50
50
mm
Thread
M8
M8
Basic weight
10.0
10.0
kg
Weight per 100 mm
1.00
1.00
kg
Belt
5M25
5M25
Feed per turn
110
110
mm/U
Number of teeth
22
22
Ø x length
18 h6 x 45
18 h6 x 45
Key
6x6x40
6x6x40
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성