카탈로그: Bahr Modultechnik
생성됨: 12.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
ELSD60S000007100595
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD모델 선택
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elsd_riemen_asmtab.prj},{NB=ELSD60S000007100595(200,0,214)},{TYP=ELSD 60S HD},{BG=60S},{Q=214},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=39},{C=82},{D=68},{E1=30},{E2=108},{F=60},{G=103},{H=100},{I=0.0},{J=53.0},{JJ=1.00},{K=8.5},{M=69},{MM=-},{N=180},{NN=M8},{OO=M8},{P=35},{T=M8},{TT=8},{X=0.0},{GG=7.5},{G1=0.87},{ZR=8M30},{VH=192},{ZZ=24},{S=18 h6 x 45},{R=6x6x40},{KPP=19},{V1=17 h6 x 25},{U1=5x5x20},{W=M8 x 20},{V2=14 h6 x 25},{U2=5x5x20},{DPL=12},{BGLS=60},{CVF=10},{PZ=51},{YBELT=70.1},{PPATH=assemblies/elsd_riemen_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system ELSD 40, 60, 60S, 80, 80S, 100 (Belt drive with widened belt and rotary shaft) - Belt driven positioning systems
Bill of material
ELSD60S000007100595
Type designation
ELSD 60S HD
ELSD 60S HD
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Version 9
Version 9
Basic length
395
395
mm
Order number
ELSD60S000007100595
ELSD60S000007100595
Datasheet
Product datasheet
Total length
595.000
595.000
mm
Width
170
170
mm
Distance
39
39
mm
Width
82
82
mm
Diameter
68
68
mm
Distance
30
30
mm
Distance
108
108
mm
Distance
60
60
mm
Height
103
103
mm
Height
100
100
mm
Height
0.0
0.0
mm
Height
53.0
53.0
mm
Diameter
8.5
8.5
mm
Distance
69
69
mm
for
-
-
Length
180
180
for
M8
M8
for
M8
M8
Length
35
35
mm
Thread
M8
M8
Height
0.0
0.0
mm
Basic weight
7.5
7.5
kg
Weight per 100 mm
0.87
0.87
kg
Belt
8M30
8M30
Feed per turn
192
192
mm/U
Number of teeth
24
24
Ø x length
18 h6 x 45
18 h6 x 45
Key
6x6x40
6x6x40
Coupling
19
19
Ø x length - Shaft (load end)
17 h6 x 25
17 h6 x 25
Key - Shaft (load end)
5x5x20
5x5x20
Ø x depth - Shaft (load end)
M8 x 20
M8 x 20
Ø x length - Shaft (drive end)
14 h6 x 25
14 h6 x 25
Key - Shaft (drive end)
5x5x20
5x5x20
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성