카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
L3AS500210A21AP057
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/l3_asmtab.prj},{NB=L3AS500210A21AP05700},{W=780},{PC=L3},{MAT=Stainless Steel 304},{PTL=-18 - 110 °C (0 - 230 °F) at ambient temperature below 71 °C (160 °F)},{ATL=0 - 71 °C (32 - 160 °F)},{PPATH=l3/l3_asmtpl.prj},{OS=1.5 x nominal pressure of measuring element},{ACCT=≤ 0.10 % in calibrated measuring range},{ACCTO=≤ 0.15 % in calibrated measuring range},{ACCR=0.05 %},{ACCL=0.2 % URL every 2 years},{TEP=-18...110 °C (0...230 °F) at ambient temperature below 71 °C (160 °F)},{TEA=0...71 °C (32...160 °F)},{RT=< 0.1 seconds},{SR=< 0.05 seconds},{MATH=Stainless steel, AISI 304 (1.4301), Ra ≤ 0.8 μm (32 microinch)},{ST=S},{URL=5},{FIT=002},{CF=1},{CL=0},{E=A},{CAP=2},{EO=1},{EE=A},{EU=P},{CR=057},{CR1=0},{CR2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
L3 - Pressure and Level Transmitter
Bill of material
L3AS500210A21AP057
PN
L3AS500210A21AP057
Stem type
S (Standard stem)
P (Pharmaceutical stem)
S (Standard stem)
P (Pharmaceutical stem)
Product Code
L3
URL
5 (0...6 psi, 0...0.4 bar, 0...166" w.c.)
6 (30 "Hg/0/30 psi, -1...2 bar, -400...830" w.c.)
7 (30 "Hg/0/100 psi, -1...7 bar, -400...2770" w.c.)
8 (30 "Hg/0/500 psi, -1...35 bar, -400...13850" w.c.)
5 (0...6 psi, 0...0.4 bar, 0...166" w.c.)
6 (30 "Hg/0/30 psi, -1...2 bar, -400...830" w.c.)
7 (30 "Hg/0/100 psi, -1...7 bar, -400...2770" w.c.)
8 (30 "Hg/0/500 psi, -1...35 bar, -400...13850" w.c.)
Fitting
002 (3/4 Tri-Clamp)
004 (1-1/2" Tri-Clamp)
005 (2" Tri-Clamp)
006 (2½" Tri-Clamp)
007 (3" Tri-Clamp)
123 (CPM Fitting)
088 (Anderson Flush Mount Short (71060-A4, A6, A8))
089 (Anderson Flush Mount Long (71060-A3, A5, A7, A9))
092 (King Gage Flush Mount Long)
093 (King Gage Flush Mount Medium)
094 (King Gage Flush Mount Short)
141 (Rosemount/Foxboro Sanitary Spud - Short)
142 (Rosemount/Foxboro Sanitary Spud - Long)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (Flexible thread G1", hygienic CLEANadapt)
059 (1-1/2“ NPT)
182 (Fixed thread G1", hygienic CLEANadapt)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
115 (Dairy flange DIN 11851 DN 40 )
124 (Dairy flange DIN 11851 DN 50)
180 (M38x1.5)
181 (DRD flange 65 mm)
002 (3/4 Tri-Clamp)
004 (1-1/2" Tri-Clamp)
005 (2" Tri-Clamp)
006 (2½" Tri-Clamp)
007 (3" Tri-Clamp)
123 (CPM Fitting)
088 (Anderson Flush Mount Short (71060-A4, A6, A8))
089 (Anderson Flush Mount Long (71060-A3, A5, A7, A9))
092 (King Gage Flush Mount Long)
093 (King Gage Flush Mount Medium)
094 (King Gage Flush Mount Short)
141 (Rosemount/Foxboro Sanitary Spud - Short)
142 (Rosemount/Foxboro Sanitary Spud - Long)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (Flexible thread G1", hygienic CLEANadapt)
059 (1-1/2“ NPT)
182 (Fixed thread G1", hygienic CLEANadapt)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
115 (Dairy flange DIN 11851 DN 40 )
124 (Dairy flange DIN 11851 DN 50)
180 (M38x1.5)
181 (DRD flange 65 mm)
Capillary Fill
1 (Mineral Oil)
5 (Neobee)
1 (Mineral Oil)
5 (Neobee)
Sensor Type
0 (Integral (Compact version))
A (Remote with 1.5 m = 5 ft cable)
B (Remote with 3.0 m = 10 ft cable)
C (Remote with 4.5 m = 15 ft cable)
D (Remote with 6 m = 20 ft cable)
E (Remote with 7.5 m = 25 ft cable)
F (Remote with 15 m = 50 ft cable)
0 (Integral (Compact version))
A (Remote with 1.5 m = 5 ft cable)
B (Remote with 3.0 m = 10 ft cable)
C (Remote with 4.5 m = 15 ft cable)
D (Remote with 6 m = 20 ft cable)
E (Remote with 7.5 m = 25 ft cable)
F (Remote with 15 m = 50 ft cable)
Output
A: Analog and IO-Link
G: Analog and Hart
A: Analog and IO-Link
G: Analog and Hart
Cap
2 (Clear Cap)
3 (Stainless Steel Cap)
2 (Clear Cap)
3 (Stainless Steel Cap)
Enclosure Orientation
1 (Vertical)
2 (Horizontal)
1 (Vertical)
2 (Horizontal)
Electrical Connection
A (M12 QDR)
C (Cable gland
N (1/2" NPTF adaptor)
A (M12 QDR)
C (Cable gland
N (1/2" NPTF adaptor)
Engineering Units
P (PSI)
B (Bar)
W (Inches of water)
L (millibar)
P (PSI)
B (Bar)
W (Inches of water)
L (millibar)
Calibration Range
057 (0-2)
235 (0-3)
192 (0-4)
060 (0-6)
428 (0-1.5)
501 (0-1.2)
000 (Full range of stem URL)
999 (custom range - must specify)
057 (0-2)
235 (0-3)
192 (0-4)
060 (0-6)
428 (0-1.5)
501 (0-1.2)
000 (Full range of stem URL)
999 (custom range - must specify)
Custom Range min
0.000
0.000
Custom Range max
0.000
0.000
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성