카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
ILM-4RL20S01I42PXXX000
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/ilm4r_asmtab.prj},{NB=ILM-4RL20S01I42PXXX000},{TYP=ILM-4R},{PPATH=ilm4r_asmtpl.prj},{PCTG=CLEANadapt G1\" hygienic},{PCTC=1½\", 2\", 2½\", 3\"},{PCV=DN 25 (type F), DN 40/50 (type N)},{MATCH=Stainless steel 1.4308},{MATTC=Stainless steel 1.4305, 36 mm},{MATIB=PEEK, FDA number (21CFR177.2415)},{MATPC=Polycarbonate},{TRA=-10...+70°C},{TRP=-10...+130°C},{TRCS=Up to 150°C max. 60 min},{OP=Max. 16 bar},{PC=IP 69 K (with PG fitting only with use of suitable cable)},{REP=≤ 1% of measurement value},{RES1=1 μS/cm},{RES2=10 μS/cm},{RES3=100 μS/cm},{ACCS=±2% of measurement value},{ACCO=±20 μS/cm},{LTS=±0.5% of upper range limit},{ACCTO1=Max. 0.5°C},{L=L20},{PR=S01},{AUS=I42},{EA=P},{ID=X},{DE=X},{PA=X},{RC=000},{SCL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
ILM-4R - Inductive Conductivity Meter
Bill of material
ILM-4RL20S01I42PXXX000
Part No.
ILM-4RL20S01I42PXXX000
Type
ILM-4R
Submersion length
L20 (20mm)
L50 (50mm)
L20 (20mm)
L50 (50mm)
Process connection
S01 (Standard, CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
S01 (Standard, CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
A
-
mm
B
-
mm
Outputs
I42 (IO-Link and 1 x 4…20 mA conductivity)
I62 (IO-Link and 2 x 4…20 mA conductivity / temperature selectable, no external range switching)
I63 (IO-Link and 2 x 4…20 mA conductivity / temperature selectable, external range switching)
I42 (IO-Link and 1 x 4…20 mA conductivity)
I62 (IO-Link and 2 x 4…20 mA conductivity / temperature selectable, no external range switching)
I63 (IO-Link and 2 x 4…20 mA conductivity / temperature selectable, external range switching)
Electrical connection
P (Cable gland M16x1.5)
M (1x M12-Stecker 5-polig)
C (1 x M12 connector, 5-pin analog output and IO-Link)
P (Cable gland M16x1.5)
M (1x M12-Stecker 5-polig)
C (1 x M12 connector, 5-pin analog output and IO-Link)
Interface / Display
X (without Interface)
L (Large User Interface with display)
X (without Interface)
L (Large User Interface with display)
Cap
X (plastic cap without sight glass)
P (plastic cap with sight glass)
M (stainless steel cap without sight glass)
W (stainless steel cap with sight glass)
X (plastic cap without sight glass)
P (plastic cap with sight glass)
M (stainless steel cap without sight glass)
W (stainless steel cap with sight glass)
Parameter configuration
X (Standard)
S (Write out details)
X (Standard)
S (Write out details)
Remote Transmitter Interconnect Cable
000 - Without Remote Cable
05P - 5 meter, plastic coupling
10P - 10 meter, plastic coupling
20P - 20 meter, plastic coupling
XXP - Special length, plastic coupling
05S - 5 meter, stainless steel coupling
10S - 10 meter, stainless steel coupling
20S - 20 meter, stainless steel coupling
XXS - Special length, stainless steel coupling
000 - Without Remote Cable
05P - 5 meter, plastic coupling
10P - 10 meter, plastic coupling
20P - 20 meter, plastic coupling
XXP - Special length, plastic coupling
05S - 5 meter, stainless steel coupling
10S - 10 meter, stainless steel coupling
20S - 20 meter, stainless steel coupling
XXS - Special length, stainless steel coupling
Special Cable Length
m
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성