피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: Amphenol Sine Systems
생성됨: 277.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
DuraMate
Amphenol Sine Systems
A Series - Thermoplastic Connectors
Powered by
CAD모델 선택
DuraMate AHDM
06.06.2024
DuraMate Plastic
23.04.2024
AHDP02-18-06-BRA - Receptacle, 18-06 Pos, Pin/Socket Contact, Panelmate, No...
21.11.2023
AHDP02-18-06-SRA - Receptacle, 18-06 Pos, Pin/Socket Contact,Panelmate, Nor...
16.07.2021
AHDP02-18-06-WTA - Receptacle, 18-06 Pos, Pin/Socket Contact, Panelmate, No...
23.01.2024
AHDP02-18-08-BRA - Receptacle, 18-08 Pos, Pin/Socket Contact, Panelmate, No...
23.01.2024
AHDP02-18-08-SRA - Receptacle, 18-08 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-18-08-WTA - Receptacle, 18-08 Pos, Pin/Socket Contact, Panelmate, No...
23.01.2024
AHDP02-18-14-BRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Panelmate, No...
02.02.2024
AHDP02-18-14-SRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-18-14-WTA - Receptacle, 18-14 Pos, Pin/Socket Contact, Panelmate, No...
23.01.2024
AHDP02-18-20-BRA - 20 Position Panel Mount Receptacle, Pin, Shell Size 18, ...
23.01.2024
AHDP02-18-20-SRA - Receptacle, 18-20 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-18-20-WTA - 20 Positions, Sealed Panel Mount Receptacle, Shell Size ...
23.04.2024
AHDP02-18-21-BRA - Receptacle, 18-21 Pos, Pin/Socket Contact, Panelmate, No...
23.01.2024
AHDP02-18-21-SRA - Receptacle, 18-21 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-18-21-WTA - Receptacle, 18-21 Pos, Pin/Socket Contact, Panelmate, No...
02.02.2024
AHDP02-24-07-BRA - Receptacle, 24-07 Pos, Pin/Socket Contact, Panelmate, No...
23.01.2024
AHDP02-24-07PN-BRACL22 - Receptacle, 24-07 Pos, Pin/Socket Contact, Panelma...
23.01.2024
AHDP02-24-07PN-WTA - 7 POS, Receptacle, Pin, Panelmate AHDP Size 24, Normal...
08.03.2024
AHDP02-24-07PN-WTACL22 - 7 POS, Receptacle, Pin, Panelmate AHDP Size 24, No...
18.04.2024
AHDP02-24-07-SRA - Receptacle, 24-07 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-09-BRA - 9 POS, Receptacle, Pin,Panelmate AHDP Size 24, RD Seal, ...
18.04.2024
AHDP02-24-09-SRA - Receptacle, 24-09 Pos, Pin/Socket Contact, Panelmate, RD...
16.07.2021
AHDP02-24-09-WTA - 9 POS, Receptacle, Pin,Panelmate AHDP Size 24, RD Seal, ...
18.04.2024
AHDP02-24-16-BRA - 16 POS, Receptacle, Pin,Panelmate AHDP Size 24, RD Seal,...
18.04.2024
AHDP02-24-16-SRA - Receptacle, 24-16 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-16-WTA - 16 POS, Receptacle, Pin,Panelmate AHDP Size 24, RD Seal,...
18.04.2024
AHDP02-24-18-BRA - 18 Position Panel Mount Receptacle, Shell Size 24, Backs...
18.04.2024
AHDP02-24-18-SRA - Receptacle, 24-18 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-18-WTA - 18 Position Panel Mount Receptacle, Shell Size 24, Wide ...
18.04.2024
AHDP02-24-19-BRA - 19 Position Panel Mount Receptacle, Pin, Shell Size 24, ...
18.04.2024
AHDP02-24-19-SRA - Receptacle, 24-19 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-19-WTA - 19 Position Panel Mount Receptacle, Shell Size 24, Wide ...
18.04.2024
AHDP02-24-21-BRA - 21 POS, Receptacle, Pin,Panelmate AHDP Size 24, RD Seal,...
18.04.2024
AHDP02-24-21-SRA - Receptacle, 24-21 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-21-WTA - 21 POS, Receptacle, Pin,Panelmate AHDP Size 24, RD Seal,...
18.04.2024
AHDP02-24-23-BRA - 23 POS, Receptacle, Pin,Panelmate AHDP Size 24, Normal S...
18.04.2024
AHDP02-24-23-SRA - Receptacle, 24-23 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-23-WTA - 23 POS, Receptacle, Socket,Panelmate AHDP Size 24,RD Sea...
18.04.2024
AHDP02-24-27-BRA - Receptacle, 24-27 Pos, Pin/Socket Contact, Panelmate, No...
21.11.2023
AHDP02-24-27-SRA - Receptacle, 24-27 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-27-WTA - Receptacle, 24-27 Pos, Pin/Socket Contact, Panelmate, No...
21.11.2023
AHDP02-24-29-BRA - Receptacle, 24-29 Pos, Pin/Socket Contact, Panelmate, No...
21.11.2023
AHDP02-24-29-SRA - Receptacle, 24-29 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-29-WTA - Receptacle, 24-29 Pos, Pin/Socket Contact, Panelmate, No...
21.11.2023
AHDP02-24-31-BRA - 31 POS, Receptacle, Pin,24SZ, RD Seal, BRA, Panelmate AH...
23.04.2024
AHDP02-24-31-SRA - Receptacle, 24-31 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-31-WTA - 31 POS, Receptacle, Pin, Panelmate AHDP Size 24, RD Seal...
23.04.2024
AHDP02-24-35-BRA - 35POS RECEPTACLE SOCKET 24SZ
23.04.2024
AHDP02-24-35-SRA - Receptacle, 24-35 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-35-WTA - 35 Pos, Receptacle, Pin, Panelmate, AHDP Size 24, RD Sea...
03.06.2024
AHDP02-24-47-BRA - Receptacle, 24-47 Pos, Pin/Socket Contact, Panelmate, RD...
23.04.2024
AHDP02-24-47-SRA - Receptacle, 24-47 Pos, Pin/Socket Contact, Panelmate, No...
16.07.2021
AHDP02-24-47-WTA - Receptacle, 24-47 Pos, Pin/Socket Contact, Panelmate, RD...
23.04.2024
AHDP04-18-06-BRA - Receptacle, 18-21 Pos, Pin/Socket Contact, Panelmate, No...
23.04.2024
AHDP04-18-06-SRA - Receptacle, 18-06 Pos, Pin/Socket Contact, Standard Arra...
16.07.2021
AHDP04-18-08-BRA - 8 Position Receptacle, Socket/Pin, Shell Size 18, Normal...
24.04.2024
AHDP04-18-08-SRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arra...
16.07.2021
AHDP04-18-14 - Receptacle, 18-06 Pos, Pin/Socket Contact, Standard Arrangme...
16.07.2021
AHDP04-18-14 - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arrangme...
16.07.2021
AHDP04-18-14 - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arrangme...
16.07.2021
AHDP04-18-14-BRA - 14 POS, Receptacle, Pin, Size 18, Normal Seal, BRA . Dur...
24.04.2024
AHDP04-18-14-C041 - 14 POS, Receptacle, Pin, Size 18, RD Seal, CO41 Mod. Du...
24.04.2024
AHDP04-18-14-SRA - Receptacle, 18-14 Pos, Pin/Socket Contact, Standard Arra...
16.07.2021
AHDP04-18-20 - Size 18, Receptacle with 20 Positions, Pin/Socket, Standard/...
16.07.2021
AHDP04-18-20-BRA - 20 POS, Receptacle, Pin, Size 18, Normal Seal, BRA . Dur...
24.04.2024
AHDP04-18-20-SRA - Size 18, Receptacle with 20 Positions, Pin/Socket, Stand...
16.07.2021
AHDP04-18-21 - Size 18 Receptacle with 21 Positions, Pin/Socket, Standard/R...
16.07.2021
AHDP04-18-21-BRA - Size 18 Receptacle with 21 Positions, Pin/Socket, Standa...
21.11.2023
AHDP04-18-21-SRA - Size 18 Receptacle with 21 Positions, Pin/Socket, Standa...
16.07.2021
AHDP04-24 - Receptacle, 24-19 Pos, Pin Contact, Standard Seal, AHDP Series
16.07.2021
AHDP04-24-07 - Receptacle, 24-07 Pos, Pin/Socket Contact, Standard Seal, AH...
16.07.2021
AHDP04-24-07-BRA - 7 Position, Size 24 Receptacle, Pin Contact, Standard Di...
21.11.2023
AHDP04-24-07PN-WTACL22 - 7 Position, Size 24 Receptacle, Pin contanct, Stan...
16.07.2021
AHDP04-24-07-SRA - 7 Position, Size 24 Receptacle, Pin contanct, Standard D...
16.07.2021
AHDP04-24-09 - Receptacle, 24-09 Pos, Pin/Socket Contact, Reduced Dia. Seal...
16.07.2021
AHDP04-24-09-BRA - Receptacle, 24-09 Pos, Pin/Socket Contact, Reduced Dia. ...
21.11.2023
AHDP04-24-09-SRA - Receptacle, 24-09 Pos, Pin/Socket Contact, Reduced Dia. ...
16.07.2021
AHDP04-24-16-BRA - 16 Position Receptacle, Socket/Pin, Shell Size 24, Norma...
07.06.2024
AHDP04-24-16-SRA - 16 Position Receptacle, Size 24, Pin/Socket, Standard ar...
16.07.2021
AHDP04-24-16-WTA - 16 Position receptacle, Size 24, Pin/Socket, Standard ar...
16.07.2021
AHDP04-24-18 - Receptacle, 24-18 Pos, Pin/Socket Contact, Normal/Reduced Di...
16.07.2021
AHDP04-24-18-BRA - Receptacle, 24-18 Pos, Pin/Socket Contact, Normal/Reduce...
21.11.2023
AHDP04-24-18-SRA - Receptacle, 24-18 Pos, Pin/Socket Contact, Normal/Reduce...
16.07.2021
AHDP04-24-19 - Receptacle, 24-19 Pos, Socket/Pin Contact, Standard/Reduced ...
16.07.2021
AHDP04-24-19-BRA - Receptacle, 24-19 Pos, Socket/Pin Contact, Standard/Redu...
21.11.2023
AHDP04-24-19-SRA - Receptacle, 24-19 Pos, Socket/Pin Contact, Standard/Redu...
16.07.2021
AHDP04-24-21 - Receptacle, 24-21 Pos, Pin/Socket Contact, Normal/Reduced Di...
16.07.2021
AHDP04-24-21-BRA - Receptacle, 24-21 Pos, Pin/Socket Contact, Normal/Reduce...
21.11.2023
AHDP04-24-21-SRA - Receptacle, 24-21 Pos, Pin/Socket Contact, Normal/Reduce...
16.07.2021
AHDP04-24-23 - Receptacle, 24-23 Pos, Pin/Socket Contact, Reduced/Standard ...
16.07.2021
AHDP04-24-23-BRA - Receptacle, 24-23 Pos, Pin/Socket Contact, Reduced/Stand...
21.11.2023
AHDP04-24-23-SRA - Receptacle, 24-23 Pos, Pin/Socket Contact, Reduced/Stand...
16.07.2021
AHDP04-24-27 - Receptacle, 24-27 Pos, Pin Contact, Reduced Dia. Seal, AHDP ...
16.07.2021
AHDP04-24-27-BRA - 27 Position, Receptacle, Pin/Socket, Size 24, RD Seal, B...
24.04.2024
AHDP04-24-27-SRA - Receptacle, 24-27 Pos, Pin Contact, Reduced Dia. Seal, A...
16.07.2021
AHDP04-24-29 - Receptacle, 24-29 Pos, Pin/Socket Contact, Standard/Reduced ...
16.07.2021
AHDP04-24-29-BRA - 29 Position, Receptacle, Pin/Socket, Size 24, RD Seal, B...
21.11.2023
AHDP04-24-29-SRA - Receptacle, 24-29 Pos, Pin/Socket Contact, Standard/Redu...
16.07.2021
AHDP04-24-31 - Receptacle, 24-31 Pos, Pin/Socket Contact, Reduced/Thin Wall...
16.07.2021
AHDP04-24-31-BRA - 31 Position, Receptacle, Pin/Socket, Size 24, RD Seal, B...
21.11.2023
AHDP04-24-31-SRA - Receptacle, 24-31 Pos, Pin/Socket Contact, Reduced/Thin ...
16.07.2021
AHDP04-24-35 - Receptacle, 24-35 Pos, Pin/Socket Contact, Reduced Dia. Seal...
16.07.2021
AHDP04-24-35-BRA - 35 Position, Receptacle, Pin/Socket, Size 24, RD Seal, B...
24.04.2024
AHDP04-24-35-SRA - Receptacle, 24-35 Pos, Pin/Socket Contact, Reduced Dia. ...
16.07.2021
AHDP04-24-47 - Receptacle, 24-47 Pos, Pin/Socket Contact, Reduced Dia. Seal...
16.07.2021
AHDP04-24-47-BRA - 47 Position, Receptacle, Pin/Socket, Size 24, RD Seal, B...
24.04.2024
AHDP04-24-47-SRA - Receptacle, 24-47 Pos, Pin/Socket Contact, Reduced Dia. ...
16.07.2021
AHDP06-18-06 - Plug, Size 18, 6 Positions, Pin/Socket, Wide thread
16.07.2021
AHDP06-18-06-BRA - Plug, Size 18, 6 Positions, Pin/Socket, Backshell Ring A...
24.04.2024
AHDP06-18-06-BRAC030 - Plug, Shell Size 18, 2 Positions, Pin/Socket, Backsh...
24.04.2024
AHDP06-18-06-SRA - Plug, Size 18, 6 Positions, Pin/Socket, Wide thread
16.07.2021
AHDP06-18-08 - Size 18, Plug with 8 positions,Pin/Socket, Reversed arrangme...
16.07.2021
AHDP06-18-08-BRA - 8 Position Plug, Shell Size 18, Normal/Reduced dia. Seal...
24.04.2024
AHDP06-18-08-SRA - Size 18, Plug with 8 positions,Pin/Socket, Reversed arra...
16.07.2021
AHDP06-18-14 - Plug, 18-14 Pos, Pin/Socket Contact, Standard Dia. Seal, AHD...
16.07.2021
AHDP06-18-14-BRA - Plug, 18-14 Pos, Pin/Socket Contact, Normal/Reduced Dia....
21.11.2023
AHDP06-18-14-SRA - Plug, 18-14 Pos, Pin/Socket Contact, Standard Dia. Seal,...
16.07.2021
AHDP06-18-20 - Size 18, Plug, 20 Positions, Pin, Reversed arrangement, Norm...
16.07.2021
AHDP06-18-20-BRA - Size 18, 20 Positions Plug, Pin/Socket, Reduced/ Normal...
21.11.2023
AHDP06-18-20-SRA - Size 18, Plug, 20 Positions, Pin, Reversed arrangement, ...
16.07.2021
AHDP06-18-21 - Plug, 21 Positions,Pin/ Socket Standard dia. seal
16.07.2021
AHDP06-18-21-BRA - Size 18,Plug, 21 Positions,Pin/ Socket ,Normal Dia. Seal...
21.11.2023
AHDP06-18-21-SRA - Size 18,Plug, 21 Positions,Pin/ Socket Standard dia. sea...
16.07.2021
AHDP06-24-07 - Plug, 24-07 Pos, Pin/Socket Contact, Normal Seal, AHDP Serie...
16.07.2021
AHDP06-24-07-BRA - Plug, 24-07 Pos, Pin/Socket Contact, Normal Seal, Backsh...
21.11.2023
AHDP06-24-07-SRA - Plug, 24-07 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
16.07.2021
AHDP06-24-09 - Plug, 24-09 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
16.07.2021
AHDP06-24-09-BRA - Plug, 24-09 Pos, Pin/Socket Contact, Reduced Diameter Se...
21.11.2023
AHDP06-24-09-SRA - Plug, 24-09 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
16.07.2021
AHDP06-24-16-BRA - 16 Position Plug, Pin, Shell Size 24, Normal/Reduced Dia...
21.11.2023
AHDP06-24-16-SRA - 16 Position Receptacle, Size 24, Pin/Socket, Standard ar...
16.07.2021
AHDP06-24-16-WTA - 16 Position receptacle, Size 24, Pin/Socket, Standard ar...
16.07.2021
AHDP06-24-18 - Plug, 24-18 Pos, Pin/Socket Contact, Standard/Reduced Dia Se...
16.07.2021
AHDP06-24-18-BRA - Plug, 24-18 Pos, Pin/Socket Contact, Normal/Reduced Diam...
21.11.2023
AHDP06-24-18-SRA - Plug, 24-18 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
16.07.2021
AHDP06-24-19 - Plug, 24-19 Pos, Pin/Socket Contact, Standard Dia. Seal, AHD...
16.07.2021
AHDP06-24-19-BRA - Plug, 24-19 Pos, Pin/Socket Contact, Normal/Reduced Seal...
21.11.2023
AHDP06-24-19-SRA - Plug, 24-19 Pos, Pin/Socket Contact, Normal Seal, AHDP S...
16.07.2021
AHDP06-24-21 - Plug, 24-21 Pos, Pin/Socket Contact, Reduced/Standard Dia. S...
21.11.2023
AHDP06-24-21-BRA - 21 Position Plug, Pin/Socket, Shell Size 24, Normal/Redu...
24.04.2024
AHDP06-24-21-SRA - Plug, 24-21 Pos, Pin/Socket Contact, Reduced/Standard Di...
21.11.2023
AHDP06-24-23 - Plug, 24-23 Pos, Pin/Socket Contact, Reduced/Standard Dia. S...
16.07.2021
AHDP06-24-23-BRA - Plug, 24-23 Pos, Pin/Socket Contact, Reduced/Standard Di...
24.04.2024
AHDP06-24-23-SRA - Plug, 24-23 Pos, Pin/Socket Contact, Reduced/Standard Di...
16.07.2021
AHDP06-24-27 - Plug, 24-27 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
16.07.2021
AHDP06-24-27-BRA - Plug, 24-27 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
24.04.2024
AHDP06-24-27-SRA - Plug, 24-27 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
16.07.2021
AHDP06-24-29 - Plug, 24-29 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
16.07.2021
AHDP06-24-29-SRA - Plug, 24-29 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
07.06.2024
AHDP06-24-29-SRA - Plug, 24-29 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
16.07.2021
AHDP06-24-31 - Plug, 24-31 Pos, Pin/Socket Contact, Thin/Reduced Dia. Seal,...
16.07.2021
AHDP06-24-31-BRA - Plug, 24-31 Pos, Pin/Socket Contact, Thin/Reduced Dia. S...
24.04.2024
AHDP06-24-31-SRA - Plug, 24-31 Pos, Pin/Socket Contact, Thin/Reduced Dia. S...
16.07.2021
AHDP06-24-35 - Plug, 24-35 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
16.07.2021
AHDP06-24-35-BRA - Plug, 24-35 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
24.04.2024
AHDP06-24-35-SRA - Plug, 24-35 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
16.07.2021
AHDP06-24-47 - Plug, 24-47 Pos, Pin/Socket Contact, Reduced Dia. Seal, AHDP...
16.07.2021
AHDP06-24-47-BRA - Plug, 24-47 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
24.04.2024
AHDP06-24-47-SRA - Plug, 24-47 Pos, Pin/Socket Contact, Reduced Dia. Seal, ...
16.07.2021
AHDP-16-04978 - Rubber flange seal, Shell size 18
16.07.2021
AHDP18-PN01 - Panel nut, Shell size18
16.07.2021
AHDPBS - Backshell, AHDP Series, Size 18-24, WTA
16.07.2021
AHDPBS-01X - Backshell, Cover, AHDP Series, Size 24/Size 18
13.05.2024
AHDPBS-10L017-2405 - Shell Size 24, Backshell
08.03.2024
AHDPBS-11L017-2405 - Shell Size 24, Backshel
08.03.2024
AHDPBS-15L017-1805 - Shell Size 18, Backshell, Conduit
08.03.2024
AHDPBS-16L017-1805 - Shell Size 18, Backshell, Conduit
08.03.2024
AHDP-XXXX-SM01 - Backshell, AHDPBS Series, Size 24/18
16.07.2021
AT14-002-1886 - Metal Lock Washer, Shell size 18, Compatible with 2414-002-...
16.07.2021
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진