카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
553405
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Mechanical ZERO-POINT clamping system
Powered by
CAD모델 선택
{amf/zps/311_me_zps/amf6212m.prj},{NB=AMF553405},{BESTNR=553405},{GR=BM10},{PDF=PDF},{EVK=10},{HK=17},{ENTR=mechanisch},{A1=10},{D=46},{D1=15},{DN=22},{E1=12},{H=40},{M=M 8},{Q=3},{S1=5.0},{T=29},{T1=4.9},{GEW=360},{CTN=84662020},{EAN=4020772002671},{NDM=8.000},{SW=5},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6212M - Clamping module, mechanical
Bill of material
553405
Order No.
553405
553405
Size
BM10
BM10
catalog sheet
PDF
Pull-in/locking force up to
10
10
kN
Holding force
17
17
kN
Opening
mechanical
A1
10
10
mm
Diameter
46
46
mm
Diameter
15
15
mm
Diameter
22
22
mm
E1
12
12
mm
H
40
40
mm
Thread
M 8
M 8
mm
Diameter
3
3
mm
S1
5.0
5.0
mm
T
29
29
mm
T1
4.9
4.9
mm
Weight
360
360
g
Customs tariff number
84662020
European Article Number
4020772002671
4020772002671
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성