??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958D-xx-04 - Clamp arm
Bill of material
326215
Order No.
Article No.
catalog sheet
PDF
Clamping force at 100 bar
mm
Clamping force at 250 bar
mm
B
mm
C
mm
Diameter
mm
Diameter
mm
Angle
°
K
mm
L
mm
N
mm
N1
mm
P
mm
R
mm
R1
mm
Weight
g
Customs tariff number
84662020
European Article Number
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Dimension
2D
Download CAD models