카탈로그: American Cylinder
생성됨: 28.02.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
American Cylinder
1125SN-0.50
American Cylinder
Aluminum 76-Series
Powered by
CAD모델 선택
{americancylinder/aluminum/al_asmtab.prj},{NB=1125SN-0.50},{NO=6},{BORE=1.12500000},{ACT=S},{MOD=N},{STRS=},{STROKE=0.50},{RPB=},{POR=},{BMP=},{BL1=0.00000},{BL2=0.00000},{FES=},{LUB=},{QWS=},{RODT=},{SPL1=0.31250},{ACF=},{ACFF=},{ACP=},{ACR=},{ACN=},{ES=0.75000},{ER=0.25000},{FF=0.0900000},{J=1/8 NPT},{M4=3/4-16},{MS=5/8-18},{M1=0.62500},{MD=5/8-18},{M2=0.62500},{MB=0.75},{M3=0.75000},{N1=0.31000},{P1=3/8-24},{P2=3/8-16},{AB1=1.00000},{FBCON=M41},{MNCON=M45},{RCCON=M44},{PBCON=M43},{FLCON=M42},{FB=0.12000},{PPATH=al_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
American Cylinder
Description
Aluminum 76 - Aluminum Series Cylinders
Bill of material
1125SN-0.50
Part No.
1125SN-0.50
1125SN-0.50
Bore Size
1 1/8
1 1/8
인치
Action Type
Single Acting - (Spring Return)
Double Acting
Reverse Acting - (Spring Extend)
Volume Chambers
Single Acting - (Spring Return)
Double Acting
Reverse Acting - (Spring Extend)
Volume Chambers
Mounting Style
Nose Mount (SN)
Universal Mount (SV)
Nose Mount (SN)
Universal Mount (SV)
Stroke Length Selection
Standard
Non-Standard
Standard
Non-Standard
Stroke Length
0.50
1.00
1.50
2.00
3.00
4.00
0.50
1.00
1.50
2.00
3.00
4.00
인치
Pivot Style
N/A
N/A
Port Orientation
Standard Port Position
Side Port Rear Head (-38)
Standard Port Position
Side Port Rear Head (-38)
Bumpers
w/o Bumpers
With Bumper(s) ... (-32)
w/o Bumpers
With Bumper(s) ... (-32)
Seal Compound
Standard Buna-N Seals
Fluoroelastomer Seals (-31)
Standard Buna-N Seals
Fluoroelastomer Seals (-31)
Lubrication
Standard Lubrication
Magnalube (-6)
Standard Lubrication
Magnalube (-6)
Quad-X Wiperseal
N/A
N/A
Rod End
Standard UNF Threads
UNC Coarse Threads (-91)
Omit Rod Threads (-9) ... Std. Rod Extension
Standard UNF Threads
UNC Coarse Threads (-91)
Omit Rod Threads (-9) ... Std. Rod Extension
Foot Brackets
No Foot Bracket
Foot Bracket on Front (M41)
No Foot Bracket
Foot Bracket on Front (M41)
Flange Mount
No Flange Mount
With Flange Mount (M42)
No Flange Mount
With Flange Mount (M42)
Pivot Bracket
N/A
N/A
Rod Clevis
No Rod Clevis
Rod Clevis on Front (M44)
No Rod Clevis
Rod Clevis on Front (M44)
Mounting Nut
No Mounting Nut
With Mounting Nut on Front (M45)
No Mounting Nut
With Mounting Nut on Front (M45)
Length
3.43
3.43
인치
Lenght2
0.00
인치
A
2.18
2.18
인치
B
1.75
1.75
인치
C
0.62
0.62
인치
D
0.50
0.50
인치
E
0.75
0.75
인치
F
0.09
0.09
인치
G
0.18
0.18
인치
H
0.87
0.87
인치
J
1/8 NPT
1/8 NPT
K
1.28
1.28
인치
L
0.37
0.37
인치
M
3/4-16
3/4-16
N
0.31
0.31
인치
P
3/8-24
3/8-24
R
0.75
0.75
인치
S
0.00
인치
T
0.00
인치
U
0.00
인치
X
0.00
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성