??
Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced None, Spiral Clean None, No Leakage Chamber Cleaning, DN-80 - Mixproof Valve
Bill of material
9613000168
Valves Order Code
CAS CODE INPUT
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
DN-80
Upper Valve body size
DN-80
House configuration
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
No
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
No
Internal cleaning (Seat lift)
Actuator size
4-Strong
EOLDATE
Previews
3D
Размер
2D
Сваляне на CAD модели