??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced None, Spiral Clean None, Spiral Clean Leakage Chamber, 2 1/2-Inch - Mixproof Valve
Bill of material
9613000329
Valves Order Code
9613000329
CAS CODE INPUT
MP(2):SF063063NW229BNNNNENNYN4XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
2 1/2-Inch
Upper Valve body size
2 1/2-Inch
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
No
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
No
Actuator size
4-Strong
EOLDATE
Previews
3D
Размер
2D
Сваляне на CAD модели