??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Both Plugs, No Leakage Chamber Cleaning, DN-100 - Mixproof Valve
Bill of material
9613103327
Valves Order Code
9613103327
CAS CODE INPUT
MP(2):SF100100NW229BNNNNELBNB5XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
DN-100
Upper Valve body size
DN-100
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Lower
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
No
Internal cleaning (Seat lift)
Both
Actuator size
5-Basic
EOLDATE
Previews
3D
Размер
2D
Сваляне на CAD модели