??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Both Plugs, No Leakage Chamber Cleaning, DN-65 - Mixproof Valve
Bill of material
9613001723
Valves Order Code
9613001723
CAS CODE INPUT
MP(2):SF065065NW229BNNNNELBNB3XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
DN-65
Upper Valve body size
DN-65
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Lower
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
No
Internal cleaning (Seat lift)
Both
Actuator size
4-Basic
EOLDATE
Previews
3D
Размер
2D
Сваляне на CAD модели