??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Both Plugs, No Leakage Chamber Cleaning, 2 1/2-Inch - Mixproof Valve
Bill of material
9613001714
Valves Order Code
CAS CODE INPUT
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
2 1/2-Inch
Upper Valve body size
2 1/2-Inch
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Lower
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
No
Internal cleaning (Seat lift)
Both
Actuator size
4-Basic
EOLDATE
Previews
3D
Dimenze
2D
Stáhnout CAD model