??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Both Plugs, Spiral Clean Leakage Chamber, 4-Inch - Mixproof Valve
Bill of material
9613303000
Valves Order Code
9613303000
CAS CODE INPUT
MP(2):SF101101NW229BNNNNELBYB5XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
4-Inch
Upper Valve body size
4-Inch
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Lower
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Both
Actuator size
5-Basic
EOLDATE
Previews
3D
Dimensión
2D
Descarga de modelos CAD