??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Both Plugs, Spiral Clean Leakage Chamber, DN-100 - Mixproof Valve
Bill of material
9613100012
Valves Order Code
9613100012
CAS CODE INPUT
MP(2):SF100100NC022BNNNNELBYB5XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
DN-100
Upper Valve body size
DN-100
House configuration
Houses with clamp
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Lower
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Both
Actuator size
5-Basic
Previews
3D
Размер
2D
Сваляне на CAD модели