??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Both Plugs, Spiral Clean Leakage Chamber, 2 1/2-Inch - Mixproof Valve
Bill of material
9613001865
Valves Order Code
CAS CODE INPUT
Product Type
ROW Version Standard
Data Sheet
Data Sheet
Lower Valve body size
2 1/2-Inch
Upper Valve body size
2 1/2-Inch
House configuration
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Lower
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Both
Actuator size
4-Basic
EOLDATE
Previews
3D
Размер
2D
Сваляне на CAD модели