카탈로그: AKD
생성됨: 26.05.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AKD
HGW30CA1R97.4Z0C-E1=8.7
AKD
linear_guide_series
Powered by
CAD모델 선택
{akd/linear_guide_series/hg_asmtab.prj},{NB=HGW30CA1R97.4Z0C-E1=8.7(,No-Set)},{MS=30},{HX=45},{HW=42},{H1=6.0},{NH=16.0},{NW=31.0},{WH=60},{WW=90},{BH=40},{BW=72},{B1H=10.0},{B1W=9.0},{CW=52},{G=12.0},{MHDEPTH=10.000},{TH=8.5},{TW=8.5},{T1W=16.0},{T2WBC=10.00},{H2H=9.5},{H2W=6.5},{H3H=13.8},{H3W=10.8},{WR=28},{HR=26.0},{DTOP=14.000},{HHT=12.000},{HHB=15.000},{DDTOP=9.000},{P=80},{ESTANDARD=20.0},{EMIN=8.000},{TT1=3.200},{TT2=1.500},{TL=3.500},{WRAA=4.47},{WRABOTTOM=4.670},{WE2A=58.0},{HE2A=35.0},{TE2A=13.5},{VE2A=3.5},{M1NUM=8.000},{MODEL=HG},{MH=M8x10},{MW=M10},{MWB=DIA 9},{SBOTTOM=M8x1.25P},{MBRA=M8x25},{BT=W},{LT=C},{BMT=A},{BD=},{RMT=R},{RL=97.4},{E=8.7},{SET=},{RD=},{PLC=Z0},{PC=C},{NBR=1},{NR=No-Set},{NRP=},{DP=},{SL=SE}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
AKD
Description
HG Series
Bill of material
HGW30CA1R97.4Z0C-E1=8.7
Model No.
HG
Block Type
W : Flange
H : Square
W : Flange
H : Square
Model Size
30
30
Load Type
C : Heavy Load
H : Super Heavy Load
C : Heavy Load
H : Super Heavy Load
Block Mounting Type
A : Mounting from Top
B : Mounting from Bottom
C : Mounting from Top or Mounting from Bottom
A : Mounting from Top
B : Mounting from Bottom
C : Mounting from Top or Mounting from Bottom
Rail Length
mm
값 입력 RL
Rail Length
mm
cm
inch
ft
확인
Rail end distance
mm
값 입력 E
Rail end distance
mm
cm
inch
ft
확인
Preload Code
Z0 : Light Preload (Standard)
ZA : Medium Preload (Standard)
ZB : Heavy Preload (Special)
Z0 : Light Preload (Standard)
ZA : Medium Preload (Standard)
ZB : Heavy Preload (Special)
Precision Code
C : Normal (Special)
H : High (Standard)
P : Precision (Special)
SP : Super Precision (Special)
UP : Ultra Precision (Special)
C : Normal (Special)
H : High (Standard)
P : Precision (Special)
SP : Super Precision (Special)
UP : Ultra Precision (Special)
No. of Blocks per Rail
Assembly height
42
42
mm
Slider width
90
90
mm
Vertical hole spacing of slider
72
72
mm
Horizontal hole spacing of slider
52
52
mm
Slider length
97.4
97.4
mm
Slider hole size
M10
M10
mm
Rail hole size
M8x25
M8x25
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성