카탈로그: AirTAC
생성됨: 14.09.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
6D05H3F-J04B
AirTAC
Pneumatic equipment
Valves
Three Or Above Ports Valve
6d_series
Powered by
CAD모델 선택
{airtac/pneumatic_equipment/valves/three_above_ports/6d_series/6d_series_integrated_valve.prj},{NB=6D05H3F-J04B},{MODEL=6D05H},{MN=3F},{TT=J04},{VOLTAGE=B},{NCV=},{NEV=},{NPV=},{NDV=},{NV=},{TCM=},{TYPES=6D0510},{TYPED=6D0520},{TYPEC=6D0530C},{PPATH=assemblies/6d_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
AirTAC
Description
6D_series - Integrate solenoid valve
Bill of material
6D05H3F-J04B
Ordering code
6D05H3F-J04B
6D05H3F-J04B
nunber of total stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
17 Stations
18 Stations
19 Stations
20 Stations
21 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
17 Stations
18 Stations
19 Stations
20 Stations
21 Stations
tread type
J04
J06
J04
J06
Voltage
DC24V
DC12V
DC24V
DC12V
number of 5/3 center closed valve
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
number of 5/3 center exhaust valve
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
number of 5/3 center pressure valve
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
number of 5/2 double solenoid valves
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
number of 5/2 single solenoid valves
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
Type of communication model
Without communication module
Profinet+PNP
Profinet+NPN
EtherNet/IP+PNP
EtherNet/IP+NPN
EtherCAT+PNP
EtherCAT+NPN
IO-Link+PNP
Without communication module
Profinet+PNP
Profinet+NPN
EtherNet/IP+PNP
EtherNet/IP+NPN
EtherCAT+PNP
EtherCAT+NPN
IO-Link+PNP
A
36.0
36.0
B
88.5
88.5
C
98.0
98.0
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성