MP1602025AVA6
Aircomp
Valves
Multipole valves
line 160 complete valve island
Powered by
CAD모델 선택
{aircomp/valvole/valvole_multipolari/linea_160_batteria_completa/line_160_asmtab.prj},{NB=MP1602025AVA6},{PROD=Valves Battery line 160},{TPN=2},{EC=025},{PSPC=A},{V1=VA6},{V2=},{V3=},{V4=},{V5=},{V6=},{V7=},{V8=},{V9=},{V10=},{V11=},{V12=},{V13=},{V14=},{V15=},{V16=},{FIXING=},{PPATH=parts/line_160_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Aircomp
Description
Line MP 160 - Solenoid Valve Island
Bill of material
MP1602025AVA6
Product
Valves Battery line 160
Total postions number
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Electric connection
SUB-D 25 pin
Connector individual wiring
SUB-D 25 pin
Connector individual wiring
Pneumatic supply type
A= SX: AU12 - DX: Closed - Internal
B= SX: AU12 - DX: AU12- Internal
C= SX: AU12 - DX: Closed - External
D= SX: AU12 - DX: AU12 - External
A= SX: AU12 - DX: Closed - Internal
B= SX: AU12 - DX: AU12- Internal
C= SX: AU12 - DX: Closed - External
D= SX: AU12 - DX: AU12 - External
Valve 1
VA6= 5/2 Monostable - AU6
VA8= 5/2 Monostable - AU8
VB6= 5/2 Bistable - AU6
VB8= 5/2 Bistable - AU8
VC6= 5/3 CC - AU6
VC8= 5/3 CC - AU8
VD6= 3/2 NC + 3/2 NO - AU6
VD8= 3/2 NC + 3/2 NO - AU8
VE6= 3/2 NC + 3/2 NC (5/3 CA) - AU6
VE8= 3/2 NC + 3/2 NC (5/3 CA) - AU8
VF6= 3/2 NO + 3/2 NO (5/3 CP) - AU6
VF8= 3/2 NO + 3/2 NO (5/3 CP) - AU8
VG6= 3/2 NC - AU6
VG8= 3/2 NC - AU8
VH6= 3/2 NO - AU6
VH8= 3/2 NO - AU8
MZ6= Additional power supply DX open - SX closed - AU6
MZ8= Additional power supply DX open - SX closed - AU8
MX= Blanking plate
MR6= Additional power supply module AU6
MR8= Additional power supply module AU8
VA6= 5/2 Monostable - AU6
VA8= 5/2 Monostable - AU8
VB6= 5/2 Bistable - AU6
VB8= 5/2 Bistable - AU8
VC6= 5/3 CC - AU6
VC8= 5/3 CC - AU8
VD6= 3/2 NC + 3/2 NO - AU6
VD8= 3/2 NC + 3/2 NO - AU8
VE6= 3/2 NC + 3/2 NC (5/3 CA) - AU6
VE8= 3/2 NC + 3/2 NC (5/3 CA) - AU8
VF6= 3/2 NO + 3/2 NO (5/3 CP) - AU6
VF8= 3/2 NO + 3/2 NO (5/3 CP) - AU8
VG6= 3/2 NC - AU6
VG8= 3/2 NC - AU8
VH6= 3/2 NO - AU6
VH8= 3/2 NO - AU8
MZ6= Additional power supply DX open - SX closed - AU6
MZ8= Additional power supply DX open - SX closed - AU8
MX= Blanking plate
MR6= Additional power supply module AU6
MR8= Additional power supply module AU8
Valve 2
-
VA6= 5/2 Monostable - AU6
VA8= 5/2 Monostable - AU8
VB6= 5/2 Bistable - AU6
VB8= 5/2 Bistable - AU8
VC6= 5/3 CC - AU6
VC8= 5/3 CC - AU8
VD6= 3/2 NC + 3/2 NO - AU6
VD8= 3/2 NC + 3/2 NO - AU8
VE6= 3/2 NC + 3/2 NC (5/3 CA) - AU6
VE8= 3/2 NC + 3/2 NC (5/3 CA) - AU8
VF6= 3/2 NO + 3/2 NO (5/3 CP) - AU6
VF8= 3/2 NO + 3/2 NO (5/3 CP) - AU8
VG6= 3/2 NC - AU6
VG8= 3/2 NC - AU8
VH6= 3/2 NO - AU6
VH8= 3/2 NO - AU8
MR6= Additional power supply module AU6
MR8= Additional power supply module AU8
MS= Spacing module
-
VA6= 5/2 Monostable - AU6
VA8= 5/2 Monostable - AU8
VB6= 5/2 Bistable - AU6
VB8= 5/2 Bistable - AU8
VC6= 5/3 CC - AU6
VC8= 5/3 CC - AU8
VD6= 3/2 NC + 3/2 NO - AU6
VD8= 3/2 NC + 3/2 NO - AU8
VE6= 3/2 NC + 3/2 NC (5/3 CA) - AU6
VE8= 3/2 NC + 3/2 NC (5/3 CA) - AU8
VF6= 3/2 NO + 3/2 NO (5/3 CP) - AU6
VF8= 3/2 NO + 3/2 NO (5/3 CP) - AU8
VG6= 3/2 NC - AU6
VG8= 3/2 NC - AU8
VH6= 3/2 NO - AU6
VH8= 3/2 NO - AU8
MR6= Additional power supply module AU6
MR8= Additional power supply module AU8
MS= Spacing module
Valve 3
N/A
N/A
Valve 4
N/A
N/A
Valve 5
N/A
N/A
Valve 6
N/A
N/A
Valve 7
N/A
N/A
Valve 8
N/A
N/A
Valve 9
N/A
N/A
Valve 10
N/A
N/A
Valve 11
N/A
N/A
Valve 12
N/A
N/A
Valve 13
N/A
N/A
Valve 14
N/A
N/A
Valve 15
N/A
N/A
Valve 16
N/A
N/A
Fixings
NO
Fixing with horizontal feet
Fixing with vertical feet
Fixing with rear DIN EN 60715 rail
Fixing with DIN EN 60715 rail on base
NO
Fixing with horizontal feet
Fixing with vertical feet
Fixing with rear DIN EN 60715 rail
Fixing with DIN EN 60715 rail on base
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성