??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Aircomp
Description
MV M5-AU4 15 PP ML - Through-wall pushrod microvalve
Bill of material
1000493007
Code
Reference
Function
Connection
mm
Flow rate
75 Nl/min
Working pressure
2 - 10 Bar
Thrust force (6 bar)
8 N
Return
ML
Option
Size
15 mm
Material
Tecnopolimero
预览
3D
尺寸标注
2D
下载CAD模型