??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 5 TCA - 5-2 Short push-pull valve
Bill of material
1272335007
Code
Reference
VMR 1/4" 22 5 TCA ML OO M
Function
5-2
Connection
G1/4 Pollici
Flow rate
800 Nl/min
Return
ML
Option
OO
Working pressure
0÷10 Bar
Valve size
22 mm
Material
Metallo
预览
3D
尺寸标注
2D
下载CAD模型