1272336002
Aircomp
Valves
Manual Valves
line 127 size 22mm 1-4 metal
Powered by
Wybór modelu CAD
{aircomp/valvole/valvole_manuali/linea_127_taglia_22mm_1-4_metallo/valvola_leva_assiale_5-2_5-3_linea_127.prj},{NB=1272336002},{CODE=1272336002},{REF=VMR 1/4\" 22 6 LV ST CA M},{F=5-3},{C=G1/4},{Q=750},{R=ST},{O=CA},{P=0÷10},{TA=22},{M=Metallo},{NBCUSTOM=1272336002},{CSVPATH=},{NNCUSTOM=VMR 1/4\" 22 5 LV },{NTCUSTOM=Valvola leva assiale 5-2 5-3},{LINACUSTOM=1272336002},{STEPFILE=127 VMR 5V 14 LV},{PNGFILE=127},{DWGFILE=1272335003},{PRJNAME=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 8
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 5 LV - 5-2 5-3 Axial lever valve
Bill of material
1272336002
Code
1272336002
1272336002
Reference
VMR 1/4" 22 6 LV ST CA M
VMR 1/4" 22 6 LV ST CA M
Function
5-3
5-3
Connection
G1/4
Pollici
Flow rate
750
750
Nl/min
Return
ST
ST
Option
CA
CA
Working pressure
0÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD