??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 5 SL PM OO M - 5-2 Single solenoid valve
Bill of material
1272135001
Code
Reference
Function
5-2
Connection
Pollici
Flow rate
800 Nl/min
Return
PM
Option
OO
Working pressure
1÷10 Bar
Valve size
22 mm
Material
Metallo
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen