??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 5 SA ML OO P - Pilot assisted 5-2 single solenoid valve
Bill of material
1252135003
Code
Reference
Function
5-2
Connection
Pollici
Flow rate
750 Nl/min
Return
ML
Option
OO
Working pressure
0÷10 Bar
Actuating pressure separate air supply
1÷10 Bar
Valve size
22 mm
Material
Tecnopolimero
预览
3D
尺寸标注
2D
下载CAD模型