??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8 18 5 SA PM OO M - Pilot assisted 5-2 solenoid valve line
Bill of material
1151125203
Code
Reference
Function
5-2
Connection
G1/8 Pollici
Flow rate
550 Nl/min
Return
PM
Option
OO
Working pressure
0÷10 Bar
Actuating pressure separate air supply
0,5÷10 Bar
Tensione
V
Valve size
18 mm
Material
Alluminio
预览
3D
尺寸标注
2D
下载CAD模型