??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Aircomp
Description
carbon filter - CF 050 3/8 CA PE
Bill of material
0501200300
Code
0501200300
Reference
CF 050 3/8 CA PE
Connection
G3/8" Pollici
Max Inlet pressure
12,5 bar
Working temperature
-5 / +50 °C
Max Torque
60 Nm
Weight
0,23 Kg
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen